您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
TW
我的賬號
註冊
登錄
忘記密碼?
回饋
BG
български
CS
čeština
DE
Deutsch
GB
English (United Kingdom)
US
English (United States)
ES
español
FR
français
IT
italiano
JA
日本語
KO
한국어
PL
polski
PT
português
RU
русский
TR
Türkçe
ZH
中文
TW
中文 (繁體)
CAD Model
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD Model
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
C ROF 1.4570 - Blind-rivet nut, round shank, type C
KVT Fastening
FASTEKS® FILKO Blind-rivet nut
C ROF - Blind-rivet nut
Powered by
CAD模型選擇
{kvt/filko_blindnietmuttern/c_rof_1_4570_fk/c_rof_1_4570_fk.prj},{NB=KVT M5 C ROF 3,5 (11.5)},{IDNR=},{BZC=M5 C ROF 3,5},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{H=7.0},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=11.2},{W=Nichtrostender Stahl 1.4570},{A1A=1.50},{A1B=3.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=11.20},{A6=5.80},{A7=6.20},{A9=4.13},{A10=0.50},{A13A=10.30},{A13B=9.00},{A14A=9.00},{A14B=8.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
W
Material
ⁿ/ₐ
KVT M3 C ROF 1,1
M3 C ROF 1,1
M3
0.5-1.1
5.0
5.0
7.0
0.8
6.6
Stainless steel 1.4570
KVT M3 C ROF 2,3
M3 C ROF 2,3
M3
1.0-2.3
5.0
5.0
7.0
0.8
7.8
Stainless steel 1.4570
KVT M3 C ROF 3,0
M3 C ROF 3,0
M3
2.3-3.0
5.0
5.0
7.0
0.8
8.4
Stainless steel 1.4570
KVT M4 C ROF 1,3
M4 C ROF 1,3
M4
0.5-1.3
6.0
6.0
8.0
0.8
8.3
Stainless steel 1.4570
KVT M4 C ROF 2,1
M4 C ROF 2,1
M4
0.8-2.1
6.0
6.0
8.0
0.8
9.0
Stainless steel 1.4570
KVT M4 C ROF 3,0
M4 C ROF 3,0
M4
1.8-3.0
6.0
6.0
8.0
0.8
9.9
Stainless steel 1.4570
KVT M5 C ROF 1,5
M5 C ROF 1,5
M5
0.5-1.5
7.0
7.0
9.0
1.0
9.5
Stainless steel 1.4570
KVT M5 C ROF 2,5
M5 C ROF 2,5
M5
1.0-2.5
7.0
7.0
9.0
1.0
10.5
Stainless steel 1.4570
KVT M5 C ROF 3,5
M5 C ROF 3,5
M5
1.5-3.5
7.0
7.0
9.0
1.0
11.2
Stainless steel 1.4570
KVT M6 C/ROF 1,5
M6 C/ROF 1,5
M6
0.1-1.5
9.0
9.0
11.0
1.2
11.8
Stainless steel 1.4570
KVT M6 C ROF 2,5
M6 C ROF 2,5
M6
0.5-2.5
9.0
9.0
11.0
1.2
12.8
Stainless steel 1.4570
KVT M6 C ROF 3,5
M6 C ROF 3,5
M6
1.5-3.5
9.0
9.0
11.0
1.2
13.8
Stainless steel 1.4570
KVT M8 C ROF 1,8
M8 C ROF 1,8
M8
0.1-1.8
11.0
11.0
14.2
1.5
14.2
Stainless steel 1.4570
KVT M8 C ROF 3,0
M8 C ROF 3,0
M8
1.0-3.0
11.0
11.0
14.0
1.5
15.4
Stainless steel 1.4570
KVT M8 C ROF 5,0
M8 C ROF 5,0
M8
3.0-5.0
11.0
11.0
14.0
1.5
17.4
Stainless steel 1.4570
KVT M10 C ROF 4,0
M10 C ROF 4,0
M10
1.0-4.0
13.0
13.0
16.0
1.5
19.8
Stainless steel 1.4570
KVT M10 C ROF 5,5
M10 C ROF 5,5
M10
2.5-5.5
13.0
13.0
16.0
1.5
21.3
Stainless steel 1.4570
KVT M12 C ROF 4,2
M12 C ROF 4,2
M12
0.5-4.2
16.0
16.0
20.0
1.7
21.6
Stainless steel 1.4570
KVT M12 C ROF 7,6
M12 C ROF 7,6
M12
4.0-7.6
16.0
16.0
20.0
1.7
26.8
Stainless steel 1.4570
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處