您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
TW
我的賬號
註冊
登錄
忘記密碼?
回饋
BG
български
CS
čeština
DE
Deutsch
GB
English (United Kingdom)
US
English (United States)
ES
español
FR
français
IT
italiano
JA
日本語
KO
한국어
PL
polski
PT
português
RU
русский
TR
Türkçe
ZH
中文
TW
中文 (繁體)
CAD Model
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD Model
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48275 - Phillips pan head taptite thread forming screws, Coarse thread, Steel, Case Hardened, Zinc Clear Plated Chromated and Waxed (SAE J81)
Bossard Inch
PT, Tapping, Thread forming screws
Thread forming screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/thread_forming_screws/bn_48275.prj},{NB=BN 48275 3446407 phillips pan head taptite thread forming screw 0.164x1},{CNSORDERNO=3446407},{BNARTNR=3446407},{BNNORM1=SAE J81},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated and Waxed},{NS=#8},{NS1=0.1640},{L=1.000},{TT1=.164-32},{TT=.164-32},{AMAX=0.322},{AMIN=0.306},{HMAX=0.115},{HMIN=0.105},{R=0.015},{M=0.176},{T=0.095},{N=0.030},{P1=32},{C=0.1610},{D=0.1550},{G=0.137}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
TT
Thread Type
ⁿ/ₐ
P
Thread Pitch
[Inch]
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
R
Head Radius - Min.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
BN 48275 3400915 phillips...
3400915
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.250
0.050
0.200
.112-40
0.02500
0.219
0.205
0.080
0.070
0.010
0.116
0.069
0.019
BN 48275 3446354 phillips...
3446354
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.250
0.062
0.188
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48275 3446355 phillips...
3446355
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.375
0.062
0.312
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48275 3446356 phillips...
3446356
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.500
0.062
0.438
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48275 3446357 phillips...
3446357
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.625
0.062
0.562
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48275 3400916 phillips...
3400916
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.250
0.062
0.188
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48275 3400917 phillips...
3400917
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.375
0.062
0.312
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48275 3446358 phillips...
3446358
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.500
0.062
0.438
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48275 3400918 phillips...
3400918
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.750
0.062
0.688
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48275 3446359 phillips...
3446359
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.875
0.062
0.812
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48275 3446407 phillips...
3446407
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
1.000
0.062
0.938
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48275 3446411 phillips...
3446411
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.500
0.083
0.417
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48275 3446412 phillips...
3446412
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.625
0.083
0.542
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48275 3446413 phillips...
3446413
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.750
0.083
0.667
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48275 3446416 phillips...
3446416
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.000
0.083
0.917
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48275 3446418 phillips...
3446418
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.250
0.083
1.167
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48275 3446420 phillips...
3446420
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.500
0.083
1.417
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48275 3400919 phillips...
3400919
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.500
0.100
0.400
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48275 3446425 phillips...
3446425
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.625
0.100
0.525
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48275 3446427 phillips...
3446427
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.750
0.100
0.650
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48275 3446428 phillips...
3446428
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.000
0.100
0.900
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48275 3446429 phillips...
3446429
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.250
0.100
1.150
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48275 3446430 phillips...
3446430
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.500
0.100
1.400
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處