您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
TW
我的賬號
註冊
登錄
忘記密碼?
回饋
BG
български
CS
čeština
DE
Deutsch
GB
English (United Kingdom)
US
English (United States)
ES
español
FR
français
IT
italiano
JA
日本語
KO
한국어
PL
polski
PT
português
RU
русский
TR
Türkçe
ZH
中文
TW
中文 (繁體)
CAD Model
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD Model
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48760 - Pozi pan head taptite thread forming screws, Coarse thread, Steel, Case Hardened, Zinc Clear Plated Chromated and Waxed (SAE J81)
Bossard Inch
PT, Tapping, Thread forming screws
Thread forming screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/thread_forming_screws/bn_48760.prj},{NB=BN 48760 3465358 pozi pan head taptite thread forming screw 0.164x1},{CNSORDERNO=3465358},{BNARTNR=3465358},{BNNORM1=SAE J81},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated and Waxed},{NS=#8},{NS1=0.1640},{L=1.000},{TT1=.164-32},{TT=.164-32},{AMAX=0.322},{AMIN=0.306},{HMAX=0.115},{HMIN=0.105},{R=0.015},{M=0.176},{T=0.095},{N=0.030},{P1=32},{C=0.1610},{D=0.1550},{G=0.137}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
TT
Thread Type
ⁿ/ₐ
P
Thread Pitch
[Inch]
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
R
Head Radius - Min.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
BN 48760 3457286 pozi pan...
3457286
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#4
0.250
0.050
0.200
.112-40
0.02500
0.219
0.205
0.080
0.070
0.010
0.116
0.069
0.019
BN 48760 3465349 pozi pan...
3465349
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.250
0.062
0.188
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48760 3465350 pozi pan...
3465350
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.375
0.062
0.312
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48760 3465351 pozi pan...
3465351
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.500
0.062
0.438
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48760 3465352 pozi pan...
3465352
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#6
0.625
0.062
0.562
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48760 3465353 pozi pan...
3465353
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.250
0.062
0.188
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48760 3465354 pozi pan...
3465354
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.375
0.062
0.312
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48760 3465355 pozi pan...
3465355
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.500
0.062
0.438
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48760 3465356 pozi pan...
3465356
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.750
0.062
0.688
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48760 3465357 pozi pan...
3465357
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
0.875
0.062
0.812
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48760 3465358 pozi pan...
3465358
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#8
1.000
0.062
0.938
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48760 3465359 pozi pan...
3465359
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.500
0.083
0.417
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48760 3465360 pozi pan...
3465360
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.625
0.083
0.542
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48760 3465361 pozi pan...
3465361
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
0.750
0.083
0.667
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48760 3465362 pozi pan...
3465362
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.000
0.083
0.917
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48760 3465363 pozi pan...
3465363
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.250
0.083
1.167
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48760 3465364 pozi pan...
3465364
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
1.500
0.083
1.417
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
BN 48760 3465365 pozi pan...
3465365
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.500
0.100
0.400
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48760 3465366 pozi pan...
3465366
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.625
0.100
0.525
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48760 3465367 pozi pan...
3465367
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
0.750
0.100
0.650
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48760 3465368 pozi pan...
3465368
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.000
0.100
0.900
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48760 3465369 pozi pan...
3465369
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.250
0.100
1.150
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
BN 48760 3465370 pozi pan...
3465370
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
1.500
0.100
1.400
.250-20
0.05000
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處